

Brand: Hubbell Premise Wiring
Catalog ID: IM1KA15OW
1-Port Keystone Angled Module
Application
Data/Fiber/Audio/Video
Catalog Number
IM1KA15OW
Construction
Molded ABS
Cutout
iStation
Item Type
iSTATION Module
Material
ABS (Acrylonitrile butance styrene - Thermoplastic polymer)
Material - Mounting Hardware
Snap
OEM Brand Name
Hubbell Premise Wiring
Orientation
Horizontal
Specifications
Style
Angled
Type
Keystone Snap-Fit
UPC
662620827063
Display Size
1.5-Unit
Weight
0.25 lb
Orientation
Horizontal
Carton Quantity
25