HUBBELL
Image of IMCRF1EI iStation Modules, RCA Component, Female to Female, 1-Unit, Electric Ivory
Image of IMCRF1EI iStation Modules, RCA Component, Female to Female, 1-Unit, Electric Ivory
Discontinued

iStation Modules, RCA Component, Female to Female, 1-Unit, Electric Ivory

Brand:

Bryant

Catalog ID:

IMCRF1EI

iStation Modules, RCA Component, Female to Female, 1-Unit, Electric Ivory

  • RCA Component
  • Female to Female
  • 1-Unit
  • Electric Ivory

Standard Product

Product details

General

Application

3 RCA Component Video

Catalog Number

IMCRF1EI

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION Audio/Video Modules

Material - Mounting Hardware

Snap-On- Snap-Fit

Specifications

  • AV Module - RCA
  • AV Module Type - RCA Component (3), Feed-Thru
  • Unit Package - Single

Style

Component

Temperature Rating

Per TIA

Type

RCA

UPC

662620288406

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

25

Resources and downloads