HUBBELL
Image of IMFP1D3OW iSTATION, Plate, 1) Decorator, 3) iStation Frame, 4-Gang,3-Unit, Light Almond/Office White
Image of IMFP1D3OW iSTATION, Plate, 1) Decorator, 3) iStation Frame, 4-Gang,3-Unit, Light Almond/Office White
Image of IMFP1D3OW iSTATION, Plate, 1) Decorator, 3) iStation Frame, 4-Gang,3-Unit, Light Almond/Office White

iSTATION, Plate, 1) Decorator, 3) iStation Frame, 4-Gang,3-Unit, Light Almond/Office White

Brand:

Bryant

Catalog ID:

IMFP1D3OW

Plate, 1) Decorator, 3) iStation Frame, 4-Gang,3-Unit, Office White

  • 1) Decorator
  • 3) iStation Frame
  • 4-Gang

Product details

General

Catalog Number

IMFP1D3OW

Color

Light Almond/Office White

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

EU RoHS Indicator

Contact Manufacturer

Material

High-Impact Thermoplastic (UL 94V-0)

Number of Gang(s)

4-Gang

UPC

662620248875

Certifications And Compliance

Industry Standard(s)

IFP18OW

Logistics

Carton Quantity

20