HUBBELL
Kellems Wire Management, Deluxe Cord Grips, Straight Male Non- Metallic, .625-.750", 1" with Mesh
Image of CG812NM Kellems Wire Management, Deluxe Cord Grips, Straight Male Non- Metallic, .625-.750", 1" with Mesh
Image of CG812NM Kellems Wire Management, Deluxe Cord Grips, Straight Male Non- Metallic, .625-.750", 1" with Mesh
play
Tray Cable Rated Connectors
play
Kellems Wire Management Solutions
Image of CG812NM Kellems Wire Management, Deluxe Cord Grips, Straight Male Non- Metallic, .625-.750", 1" with Mesh

Kellems Wire Management, Deluxe Cord Grips, Straight Male Non- Metallic, .625-.750", 1" with Mesh

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CG812NM

Kellems Wire Management, Deluxe Cord Grips, Straight Male Non- Metallic, .625-.750", 1" with Mesh

Deluxe cord grips help to alleviate pull tension on terminals, control cable arc-of-bend, prevent cord pull-out and provide a Liquidtight seal. They are offered with either aluminum, stainless steel or nylon fittings in a variety of configurations and NPT thread sizes. Additionally, a completely non-metallic product is available. Specific uses are: wiring enclosures, pendant stations, hand tools, construction, processing and material handling equipment, pumps, motors and machine tools.

  • Nylon Fitting
  • Non-metallic mesh is corrosion resistant
  • Neoprene bushing is oil and watertight

Standard Product

General

Application

Straight Male- Form 4

Catalog Number

CG812NM

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Sealing Ring Between Box And Fitting.

Item Type

Deluxe Cord Grips

Material

Nylon Fittings, Non-Metallic Mesh

Material - Mounting Hardware

Locknut or Tapped Opening

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Environmental - Flammability - UL 94HB (Strand grip), UL 94V-2(Fitting)
  • Environmental - Hazardous Locations - Suitable for use in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class III Div. 1 & 2 N.E.C
  • Environmental - Operating Temperatures - –30°F to +225°F (–34°C to +107°C)
  • Environmental - Wet Locations - Suitable for use in wet locations when used with a listed sealing ring between box and fitting

Product Family

Deluxe Cord Grips Series

Specifications

  • Bushings - Neoprene
  • Fittings - Nylon
  • NPT Thread Size - 1 Inch
  • Strand - Non-metal

Style

For Insulated Cables

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Thread Size

1" NPT

Type

Straight Male Thread

UPC

783585335094

Dimensions

Display Size

1" NPT

Thread Size

1" NPT

Weight

0.2 lb

Conductor Related

Cable Diameter Range

0.625 in-0.750 in

Cable Size

.625"-.750" (1.59-1.90)

Conductor Range

0.625-0.75 in (1.59-1.90 mm)

Number of Conductors

Single

Certifications And Compliance

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Sealing Ring Between Box And Fitting.

Industry Standard(s)

UL Listed

Operational

Performance

  • Environmental - Flammability - UL 94HB (Strand grip), UL 94V-2(Fitting)
  • Environmental - Hazardous Locations - Suitable for use in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class III Div. 1 & 2 N.E.C
  • Environmental - Operating Temperatures - –30°F to +225°F (–34°C to +107°C)
  • Environmental - Wet Locations - Suitable for use in wet locations when used with a listed sealing ring between box and fitting

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Logistics

Carton Quantity

5