HUBBELL
Image of 07310004 Kellems Wire Management, I-Grips, .73-.85", Galvanized
Image of 07310004 Kellems Wire Management, I-Grips, .73-.85", Galvanized
Image of 07310004 Kellems Wire Management, I-Grips, .73-.85", Galvanized
Image of 07310004 Kellems Wire Management, I-Grips, .73-.85", Galvanized
Image of 07310004 Kellems Wire Management, I-Grips, .73-.85", Galvanized

Kellems Wire Management, I-Grips, .73-.85", Galvanized

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 07310004

Kellems Wire Management, I-Grips, .73-.85", Galvanized

Kellems® I-Grips are made of high strength, plastic coated galvanized steel strand. They are offered in six sizes to fit all cable diameters used with Hubbell Insulgrip® Kellems l-Grips will control cable arc-of-bend and reduce high pull tensions from being transmitted to the wiring terminals.

  • Controls cable arc-of-bend
  • Provides heavy-duty strain relief
  • Easily attached to Insulgrip plug and connector body

Plastic Coated Mesh

General

Application

Light Duty

Approx Breaking Strength

250 lbs

Catalog Number

07310004

Color

Construction

Woven

Item Type

I-Grips

Material

Galvanized Steel Mesh for Insulated Cables, Plastic Coated

Material - Mounting Hardware

Mounts on Cord Grip

Specifications

  • Eye - Aluminum
  • Strand - Galvanized Steel
  • Tube - Plastic

Style

I-Grips, For Hubbell Devices

Type

Eyelets (2)

UPC

783585332178

Dimensions

Display Size

Standard Sized

Weight

0.116 lb

Conductor Related

Cable Diameter Range

0.73 in-0.85 in

Cable Size

.73"-.85" (1.85-2.16)

Cable Specification

Mesh Length @ Nom. Dia. : 6.5" (16.51 cm)

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Force Related

Approx Breaking Strength

250 lbs

Logistics

Carton Quantity

20

Pallet Quantity

5760