



Brand: Hubbell Wiring Device-Kellems
Catalog ID: 074093552
Strain Relief for Liquidtight Conduit - Steel Fitting, Stainless Steel Mesh for Liquidtight Metal Conduit and PolyTuff® I Non-Metallic Conduit. Helps prevent conduit pull-out and damage at the fitting; Reduces equipment downtime.
Catalog Number
074093552
Material
Steel Fitting, Stainless Steel Mesh
Performance
Product Family
Liquidtight Conduit Series
Specifications
Style
For Metal & Non-Metallic PolyTuff I
Type
90 Degree With Male Fitting
UPC
783585332055
Conduit Trade Size
3 in
Weight
6.3 lb
Industry Standard(s)
UL Listed
Performance
Carton Quantity
2