HUBBELL
Image of KK3A36U4N KK3A36U4N, AL Universal Terminal, 3 Conductor, 2 AWG Str-600 kcmil, 4-Hole, 1/2" Stud, 1.75" Spacing, 6 Screws, Al/Cu Rated
Image of KK3A36U4N KK3A36U4N, AL Universal Terminal, 3 Conductor, 2 AWG Str-600 kcmil, 4-Hole, 1/2" Stud, 1.75" Spacing, 6 Screws, Al/Cu Rated

KK3A36U4N, AL Universal Terminal, 3 Conductor, 2 AWG Str-600 kcmil, 4-Hole, 1/2" Stud, 1.75" Spacing, 6 Screws, Al/Cu Rated

Brand:

Burndy

Catalog ID:

KK3A36U4N

Aluminum Universal Terminal, 3 Conductor, 4 Hole, 2 AWG (Str)-600 kcmil, 1/2" Stud, 1.75" Stud Hole Spacing, 6 Screws, Al/Cu Rated, Tin Plated.

  • Dual rated panelboard lugs constructed from high strength extruded aluminum alloy , electro tin-plated to provide low contact resistance

Universal terminal, These dual-rated three conductor lugs are constructed from high strength aluminum alloy and electro tin-plated to provide low contact resistance

Product details

General

Application

For Aluminum and Copper Conductors

Catalog Number

KK3A36U4N

Connector Type

Parallel Set-Screw

EU RoHS Indicator

Yes

Material

Aluminum

Material - Hardware

Aluminum

Physical Attribute - Number of Holes

4

Plated

Y

Plating Type

Tin Plated

Sub Brand

UNIVERSAL TERMINAL

Type

Bolted Lugs & Terminals

UPC

781810370469

Dimensions

Dimension - Bolt Hole Size inch

0.56 in

Dimension - Bolt Size fraction

1/2

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height inch

1.52 in

Dimension - Height mm

38.6 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

140 mm

Dimension - Length Overall inch

5.50 in

Dimension - N inch

0.63 in

Dimension - Pad Width inch

4.22 in

Dimension - Stud Size inch

0.56 in

Conductor Related

Conductor - AL Str Size

2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil

Conductor - AL Str Size Range

2 Str. - 600 Kcmil

Conductor - Copper Str Size Range

2 Str. - 600 Kcmil

Conductor Size

2 AWG-600 KCMIL

Conductor Type

  • CU C Str-Size
  • AL C Str-Size

Number of Conductors

3

Number Of Wires

3

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Certified Listed

BABA Compliant (All status valid till December 2024)

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Pallet Quantity

24