HUBBELL
Image of KK4A44U8LNP KK4A44U8LNP, 4 Conductor, 8-Hole NEMA Pad, 1/0 AWG-1000 kcmil, Lay-In Style Universal Connector
Image of KK4A44U8LNP KK4A44U8LNP, 4 Conductor, 8-Hole NEMA Pad, 1/0 AWG-1000 kcmil, Lay-In Style Universal Connector

KK4A44U8LNP, 4 Conductor, 8-Hole NEMA Pad, 1/0 AWG-1000 kcmil, Lay-In Style Universal Connector

Brand:

Burndy

Catalog ID:

KK4A44U8LNP

Lay-In Style Universal Transformer Connector, 1/0 AWG-1000 kcmil; Accepts 4 conductors, 8-Hole NEMA mounting holes; No oxide inhibitor pre-applied, remove -NP from catalog number for product supplied with PENETROX oxide inhibitor pre-applied

  • Fabricated from 6061-T6 aluminum allow for conductivity and strength
  • Clear plated for low-contact resistance
  • For use with both copper and aluminum conductor
  • Lay-In configuration offers ease of conductor insertion

Product details

General

Catalog Number

KK4A44U8LNP

Type

Bolted Lugs & Terminals

UPC

621945657496