HUBBELL
Image of KK8A44U16LNP KK8A44U16LNP, 8 Conductor, 16-Hole NEMA pad; 1/0 AWG-1000 kcmil; Lay-In Style Universal Connector
* Representative image
Image of KK8A44U16LNP KK8A44U16LNP, 8 Conductor, 16-Hole NEMA pad; 1/0 AWG-1000 kcmil; Lay-In Style Universal Connector

KK8A44U16LNP, 8 Conductor, 16-Hole NEMA pad; 1/0 AWG-1000 kcmil; Lay-In Style Universal Connector

Brand:

Burndy

Catalog ID:

KK8A44U16LNP

Lay-In Style Universal Transformer Connector, 1/0 AWG-1000 kcmil; Accepts 8 conductors, 16-Hole NEMA mounting holes; No oxide inhibitor pre-applied, remove -NP from catalog number for product supplied with PENETROX oxide inhibitor pre-applied

  • Fabricated from 6061-T6 aluminum allow for conductivity and strength
  • Clear plated for low-contact resistance
  • For use with both copper and aluminum conductor
  • Lay-In configuration offers ease of conductor insertion

Product details

General

Catalog Number

KK8A44U16LNP

Type

Bolted Lugs & Terminals

UPC

621945657519