HUBBELL
Image of KPU2929TC KPU2929TC Connector with Cover
Image of KPU2929TC KPU2929TC Connector with Cover

KPU2929TC Connector with Cover

Brand:

Burndy

Catalog ID:

KPU2929TC

Insulated Gutter Tap for all Copper and Aluminum Combinations. Wide range-taking tin-plated aluminum parallel and perpendicular clamps and insulating cover for industrial and multiple story structure applications. Covers having flexible fingers that conform to the conductor, fully insulating the connection eliminating the need for taping. Connector and Cover can be ordered separately. KPU2929TC is cover with connector. KPU2929T is connector only, used with KPU3C cover.

  • 600 Volt Rated
  • AL9CU dual rated for use with aluminum or copper conductor
  • UL Listed to UL486A-B, CSA Certified to C22.2 No. 65
  • Manufactured from high strength 6061-T6 aluminum alloy
  • Electro tin plated for low contact resistance and protection against corrosion
  • Tap parallel or perpendicular to run conductor
  • Connectors are re-useable

Product details

General

Catalog Number

KPU2929TC

UPC

621945656970

Conductor Related

Conductor - AL Str Run Range

1/0 AWG - 250 kcmil

Conductor - AL Str Tap Range

6 AWG - 250 kcmil

Conductor - Copper Str Run Range

1/0 AWG - 250 kcmil

Conductor - Copper Str Tap Range

6 AWG - 250 kcmil

Logistics

Carton Quantity

1