

Brand: Killark
Catalog ID: KRAJAC-5604
The Killark KP/KR series of plugs and receptacles provide a robust solution for applications requiring a heavy duty plug/receptacle. Plugs and receptacles may be used where devices are needed in locations made hazardous by the presence of flammable gases or vapors. The delayed action assembly ensures that the plug cannot be removed under load, preventing a dangerous arc or spark. Factory sealed construction specifies that no additional external seals are required. KP series plugs utilize soldered terminals, whereas KR series receptacles utilize wire leads for termination.
Catalog Number
KRAJAC-5604
Hub Pattern
Angled Feed-Thru
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Plugs & Receptacles
Receptacle Type
Delayed Action
Series
KR Series
Type
Pin & Sleeve
UPC
783936390260
Hub Size
1-1/2"
Amperage Rating
60 A
Number Of Poles
3
Number Of Wires
4
Buy America(n) Qualified
Contact Manufacturer
Hazardous Rating(s)
Nema Rating
7 (C, D)
Hub Pattern
Angled Feed-Thru
Carton Quantity
1
Factory Sealed
Factory Sealed