HUBBELL
Image of KVS40AG11 KVS40AG11, 2-piece OKLIP Service Connector for heavy duty applications
Image of KVS40AG11 KVS40AG11, 2-piece OKLIP Service Connector for heavy duty applications

KVS40AG11, 2-piece OKLIP Service Connector for heavy duty applications

Brand:

Burndy

Catalog ID:

KVS40AG11

Cast Al Alloy Mechanical OKLIP, 400 - 800 kcmil Cu/AAC,338.4 - 715.5 kcmil Al/ACSR(Run), 3/0 Str. - 800 kcmil Cu/AAC, 3/0 AWG - 715.5 kcmil Al/ACSR(Tap).

  • High conductivity, non-copper bearing aluminum alloy connector with thick spacer and aluminum hardware
  • Recommended for heavy duty dissimilar metal applications
  • Spacer separates conductors and provides long contact length
  • Longer peened bolt permits swivel action for easier installation
  • Neoprene ring prevents loss of shorter bolt

Product details

General

Catalog Number

KVS40AG11

Material

Aluminum

Plated

N

Plating Type

Unplated

Trade Name

OKLIPâ„¢

UPC

781810138069

UPC 12 Digit

7818101380699

Dimensions

Dimension - Height mm

0 mm

Conductor Related

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • ACSR C Cmpt-Run
  • AAAC C 5005-Run
  • AAAC C 6201-Run
  • AL C Str-Tap
  • CU C Str-Tap
  • ACSR C Cmpt-Tap
  • AAAC C 5005-Tap
  • AAAC C 6201-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

2

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings