HUBBELL
Image of L722W L722W, Stainless Steel L Die 722W, Index 722 Index, Use with 60-Ton HYPRESS™
Image of L722W L722W, Stainless Steel L Die 722W, Index 722 Index, Use with 60-Ton HYPRESS™

L722W, Stainless Steel L Die 722W, Index 722 Index, Use with 60-Ton HYPRESS™

Brand:

Burndy

Catalog ID:

L722W

Wide L Die 722W, Index 722 Index.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin Wide L Style
  • Die Index 722

Product details

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

L722W

Crimp Force Capacity

60 ton

Die Index

722

Die Type

L Die

Type

Die

UPC

781810495148

UPC 12 Digit

7818104951488

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

891

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings