HUBBELL
Image of RL124 Lamp Holders and Sockets, Medium Base, Pigtail, 660W 250V, Rubber with Leads
Image of RL124 Lamp Holders and Sockets, Medium Base, Pigtail, 660W 250V, Rubber with Leads

Lamp Holders and Sockets, Medium Base, Pigtail, 660W 250V, Rubber with Leads

Brand:

Bryant

Catalog ID:

RL124

Lamp Holders and Sockets, Medium Base, Pigtail, 660W 250V, Rubber with Leads

  • Medium Base
  • Pigtail
  • 660W 250V
  • Rubber with Leads

Standard Product

Product details

General

Catalog Number

RL124

Color

Black

EU RoHS Indicator

No

Item Type

Replacement Incandescent Lampholders

Lamp Size

Medium Base

Material

Composite

Material - Mounting Hardware

Pigtail Mount

Series

Lampholder Accessories

Type

Incandescent, Medium Base

UPC

883778112225

Electrical Ratings

Amperage Rating

2.64 A

Connectivity

6" Leads

Current / Amperage Rating

2.64 A

Current Rating

2.64 A

Frequency Rating

60 Hz

Voltage Rating

250V AC kV

Certifications And Compliance

Industry Standard(s)

cCSAus Certified

Logistics

Carton Quantity

10

Pallet Quantity

4400

Resources and downloads