HUBBELL
Image of LL1000S LED Swivel Floodlights 1000 Lumen 13W LED
Image of LL1000S LED Swivel Floodlights 1000 Lumen 13W LED
play
BELL: LL1000 LED Swivel Floodlight

LED Swivel Floodlights 1000 Lumen 13W LED

Brand:

Bell

Catalog ID:

LL1000S

LED Swivel Floodlights 1000 Lumen 13W LED

  • Rugged die cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Multi-directional swivel joint
  • Tempered glass lens
  • Long life: 50,000 hours
  • Innovative no-tool easy mount
  • 120V, 60 Hz

Product details

General

Catalog Number

LL1000S

Color

Gray

Color Temperature

3000 K

Color Temperature Description

Warm White

Construction

Metallic

EU RoHS Indicator

Contact Manufacturer

Fixture Type

Architectural;Flood;Swivel

Light Output

997 lm

Light Source

LED

Lumens

0-2000 Lumens

Type

Lighting

UPC

050169917558

Weather Resistant

Yes

Dimensions

Dimensions

4.25 in x 3.875 in x 4.5 in

Height

4.5 in

Length

4.25 in

Weight

0.998 lb

Width

3.875 in

Electrical Ratings

Lumens Per Watt

73.7

Voltage Rating

120 V

Wattage

13.3 W

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

4

Packaging Type

Clear Box

Pallet Quantity

1536

Resources and downloads

Specifications

Sales Drawings

Videos

play
BELL: LL1000 LED Swivel Floodlight

Terms and Conditions