HUBBELL
Image of LF2065 LF2065, Copper - Link Limiter, Copper Supplied Link,Amperage Rating:400 AMP
Image of LF2065 LF2065, Copper - Link Limiter, Copper Supplied Link,Amperage Rating:400 AMP

LF2065, Copper - Link Limiter, Copper Supplied Link,Amperage Rating:400 AMP

Brand:

Burndy

Catalog ID:

LF2065

Product details

General

Catalog Number

LF2065

Connector Type

Limiter

UPC

781810000762

UPC 12 Digit

7818100007622

Dimensions

Dimension - Length Overall inch

4.06 in

Electrical Ratings

Amperage Rating

400 A

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Pallet Quantity

5568

Resources and downloads