MY LISTS
HUBBELL
Image of LB121220 Light Pole Base, LB121220, HDPE
* Representative image
Image of LB121220 Light Pole Base, LB121220, HDPE

Light Pole Base, LB121220, HDPE

Brand: Pencell

Catalog ID: LB121220

These temporary light pole bases are manufactured with an HDPE structural foam base and an LDPE roto-molded pedestal. the light pole base can be secured with stainless steel penta head bolt locking option and provide excellent enviromental resistance.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell® HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Lightweight and high strength structural foam HDPE
  • Durable, long lasting and UV-Resistant
  • Can be secured with stainless steel penta head bolt locking option and provide excellent enviromental resistance

Product details

General

Catalog Number

LB121220

Insulated?

No

Material

HDPE Plastic

Resources and downloads

Specifications