HUBBELL
Image of PF1012PE005 Linkosity, Cordset, Female, 12-Wire, 7A 600V AC, 5' Length
Image of PF1012PE005 Linkosity, Cordset, Female, 12-Wire, 7A 600V AC, 5' Length
play
Linkosity®

Linkosity, Cordset, Female, 12-Wire, 7A 600V AC, 5' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PF1012PE005

Signal And Control, Linkosity, Cordset, Female, Single End, Straight, 12-Wire, 7A 600V AC, PE Wire Code, 5' Length

  • Linkosity
  • Cordset
  • Female
  • Single End

All Blue Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PF1012PE005

Color

Gray

Insulation

PVC

Item Type

Female Plug Single Ended Straight

Jacket

PVC

OEM Brand Name

Hubbell Wiring Device-Kellems

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585128238

Dimensions

Diameter Live Part

.46"

Weight

0.8 lb

Conductor Related

Conductor Type

Copper

Number of Conductors

12-Pole

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

10