HUBBELL
Image of PHR303PE005 Linkosity, Double Ended Cable 3A, 3P, 5'
Image of PHR303PE005 Linkosity, Double Ended Cable 3A, 3P, 5'
play
Linkosity®

Linkosity, Double Ended Cable 3A, 3P, 5'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PHR303PE005

Linkosity, Double Ended Cable 3A, 3P, 5'

  • Linkosity
  • Double Ended Cable 3A
  • 3P
  • 5'

All Blue Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PHR303PE005

Color

Gray

Construction

Fabricated

Insulation

PVC

Item Type

Double Ended Cable, Male/Female Straight Connectors

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585505237

Dimensions

Outside Diameter

0.71

Weight

0.2 lb

Electrical Ratings

Amperage Rating

3 A

Current / Amperage Rating

3 A

Current Rating

3 A

Voltage Rating

300V kV

Conductor Related

Conductor Size

#14 AWG

Conductor Type

Copper

Number of Conductors

3-Pole

Strands

Multi

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

10