HUBBELL
Image of 20425 Locking Devices, Bryant Power Interrupting, Accessories, Weatherproof Boot for Plug, For 30A Black Rubber
Image of 20425 Locking Devices, Bryant Power Interrupting, Accessories, Weatherproof Boot for Plug, For 30A Black Rubber

Locking Devices, Bryant Power Interrupting, Accessories, Weatherproof Boot for Plug, For 30A Black Rubber

Brand:

Bryant

Catalog ID:

20425

Locking Devices, Bryant Power Interrupting, Accessories, Weatherproof Boot for Plug, For 30A Black Rubber

  • Weatherproof Boot for Plug
  • For 30A Black Rubber

Product details

General

Catalog Number

20425

Color

Black

Environmental Conditions

Weather Resistant

EU RoHS Indicator

Yes

Item Type

Accessories

Material

Elastomer / Elastomeric

OEM Brand Name

Hubbell Bryant

Style

For Power Interrupting Devices

Type

Weatherproof Boot

UPC

781786618251

Dimensions

Display Size

Standard Sized

Logistics

Carton Quantity

10

Resources and downloads