


Brand: Bryant
Catalog ID: 71520MBWP
Integral Weatherproofing Cover
Application
Extra Heavy Duty Industrial
Catalog Number
71520MBWP
Color
White
Environmental Conditions
Weather Resistant
Insulation
Insulated Body
Item Type
20A Weather Protective Power Inlet
Material
Composite
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Bryant
Style
Weatherprotective
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
Type
Flanged Inlet
UPC
781786695870
Dimensions
2.88 in x 2.88 in x 2.02 in
Display Size
Standard Sized Product
Height
2.02 in
Length
2.88 in
Width
2.88 in
Amperage Rating
20 A
Connectivity
Screw Terminals
Current Amperage Description
20 Amp
Current Rating
20 A
Dielectric Strength
Withstands 3000V Minimum in
Voltage Rating
3 Phase 250 VAC
Voltage Rating Description
3 Phase 250 VAC
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Wire Size
#18 AWG to #8 AWG
Environmental Conditions
Weather Resistant
Nema Rating
L15-20P
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
Carton Quantity
10