HUBBELL
Image of 9053AB Locking Devices, Locking Devices, Accessories, Straight Adapter, NEMA 3-Wire Male to 5-15R Female, 2-Pole 3-Wire Grounding, White
Image of 9053AB Locking Devices, Locking Devices, Accessories, Straight Adapter, NEMA 3-Wire Male to 5-15R Female, 2-Pole 3-Wire Grounding, White

Locking Devices, Locking Devices, Accessories, Straight Adapter, NEMA 3-Wire Male to 5-15R Female, 2-Pole 3-Wire Grounding, White

Brand:

Bryant

Catalog ID:

9053AB

Locking Devices, Locking Devices, Accessories, Straight Adapter, NEMA 3-Wire Male to 5-15R Female, 2-Pole 3-Wire Grounding, White

  • Straight Adapter
  • NEMA 3-Wire Male to 5-15R Female
  • 2-Pole 3-Wire Grounding
  • White

Product details

General

Application

Commercial/Industrial

Catalog Number

9053AB

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Plug-In Adapter

Material

Composite

Material - Mounting Hardware

Non-Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Series

Adapters

Type

Plug-In

UPC

781786698307

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

10 A

Connectivity

Plug-In

Current / Amperage Rating

10 A

Current Rating

10 A

Phase

Single Phase

Wattage

1875

Conductor Related

Number Of Wires

3-Wire Grounding

Logistics

Carton Quantity

10

Resources and downloads