



Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2615M3
Integral self closing lift cover
Application
Extra Heavy Duty Industrial
Catalog Number
HBL2615M3
Color
Gray
Environmental Conditions
Weather Protective
Insulation
Insulated Body
Item Type
30A Insulgrip® Flanged Inlet
Listings
Material
Nylon
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Specifications
UPC
783585039954
Display Size
Standard Sized Product
Weight
0.6 lb
Amperage Rating
30 A
Connectivity
Back Wired Screw Terminals
Current / Amperage Rating
30 A
Current Rating
30 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 VAC
Voltage Rating Description
125 VAC
Number Of Poles
2-Pole
Number Of Wires
3-Wire Grounding
Wire Size
#16 AWG to #8 AWG
Environmental Conditions
Weather Protective
Industry Standard(s)
Nema Rating
L5-30P
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Carton Quantity
10