HUBBELL
Locking Devices, Twist-Lock®, Watertight Safety Shroud, Female Connector Body, 20A 125V, 2-Pole 3-Wire Grounding, L5-20R, Screw Terminal and White
Image of HBL2313SW Locking Devices, Twist-Lock®, Watertight Safety Shroud, Female Connector Body, 20A 125V, 2-Pole 3-Wire Grounding, L5-20R, Screw Terminal and White
Image of HBL2313SW Locking Devices, Twist-Lock®, Watertight Safety Shroud, Female Connector Body, 20A 125V, 2-Pole 3-Wire Grounding, L5-20R, Screw Terminal and White
play
Insulgrip Twist-Lock and Straight Blade Devices
play
Twist-Lock Devices
+4
Image of HBL2313SW Locking Devices, Twist-Lock®, Watertight Safety Shroud, Female Connector Body, 20A 125V, 2-Pole 3-Wire Grounding, L5-20R, Screw Terminal and White
Buy America(n) Qualified

Locking Devices, Twist-Lock®, Watertight Safety Shroud, Female Connector Body, 20A 125V, 2-Pole 3-Wire Grounding, L5-20R, Screw Terminal and White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2313SW

Locking Devices, Twist-Lock®, Watertight Safety-Shroud®, Female Connector Body, 20A 125V AC, 2-Pole 3-Wire Grounding, NEMA L5-20R, Screw Terminal, Black PBT housing, White PBT clamps.

  • UL Type 4X Environmental seal protects connection while in use.
  • One-piece, engineered thermoplastic housing is impact-resistant for heavy-duty industrial environments
  • Closure cap is included for environmental seal when device is not in use
  • Superior cord grip design protects terminations from excess strain.

Standard Product

General

Application

Catalog Number

HBL2313SW

Color

Cord Range

0.360"-0.930" (9-24)

Environmental Conditions

Watertight

EU RoHS Indicator

Horsepower - Maximum

1

Insulation

Insulated Body

Item Type

20A Watertight Safety-Shroud® Connector

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V0 per UL94 or CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - Type 4, 4X, 12, IP66 suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Assembly Screws - Stainless Steel
  • Closure Plug - Santoprene
  • Contacts - Brass
  • Housing / Cord Clamp - PBT
  • Terminal Clamp - Cold rolled steel – nickel plated
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screws - #10-32 Brass (Phillips / Slotted / Robertson)
  • Watertight Gland - Neoprene

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector Body

UPC

783585231044

Dimensions

Dimensions

2.57 in x 2.57 in x 4.40 in

Display Size

Standard

Height

4.4 in

Length

2.57 in

Weight

0.6 lb

Width

2.57 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Cable Range

0.360 - 0.930 in

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Environmental Conditions

Watertight

EU RoHS Indicator

Industry Standard(s)

UL Listed, CSA Certified To Type 4, 4X And Type 12

Nema Rating

L5-20R

Standards - RoHS Compliance Status

CM

Operational

Horsepower - Maximum

1

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V0 per UL94 or CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - Type 4, 4X, 12, IP66 suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logistics

Carton Quantity

10

Pallet Quantity

960