HUBBELL
Image of HBLRFKIT3GN Locking, Size 3 Cord Clamp, GREEN, RFID
Image of HBLRFKIT3GN Locking, Size 3 Cord Clamp, GREEN, RFID
Image of HBLRFKIT3GN Locking, Size 3 Cord Clamp, GREEN, RFID
Discontinued

Locking, Size 3 Cord Clamp, GREEN, RFID

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLRFKIT3GN

LOCKING, SIZE 3 CORD CLAMP, GREEN, RFID.

  • Industrial Duty, Imbedded RFID tags
  • Reverse compatiable with existing wiring devices
  • Industry best read strength allows for bulk scanning

General

Catalog Number

HBLRFKIT3GN

Type

Device

UPC

783585567051

Dimensions

Weight

0.1 lb

Electrical Ratings

Current / Amperage Rating

  • 20 A
  • 30 A

Voltage Rating

  • 125/250 VAC
  • 3Ø 250 VAC
  • 3Ø 480 V
  • 3Ø 600 V
  • 3ØY 120/208 V
  • 3ØY 277/480 V
  • 3ØY 347/600 V

Conductor Related

Number Of Poles

3 Pole, 4 Pole

Number Of Wires

4-Wire, 5-Wire

Certifications And Compliance

Nema Rating

L14-20P,L14-20C,L14-30P,L14-30C,L15-20P,L15-20C,L15-30P,L15-30C,L16-20P,L16-20C,L16-30P,L16-30C,L17-30P,L17-30C,L18-20P,L18-20C,L18-30P,L18-30C,L19-20P,L19-20C,L19-30P,L19-30C,L20-20P,L20-20C,L20-30P,L20-30C,L21-20P,L21-20C,L21-30P,L21-30C, L22-20P,L22-20C,L22-30P,L22-30C,L23-20P,L23-20C,L23-30P,L23-30C,L26-30P,L26-30C

Logistics

Carton Quantity

30