HUBBELL
Image of 60028 Loudspeaker Cable - 60028
Image of 60028 Loudspeaker Cable - 60028

Loudspeaker Cable - 60028

Brand:

Austdac

Catalog ID:

60028

Three-conductor, one twisted triplet 18 AWG Minimum bending radius for basic cable is 1.5 in. (37.6 mm). Construction: PVC/nylon insulation and PVC jacket, rated 600 V, 90°C, type TC.

Product details

General

Application

  • Drivers (13314-001)
  • Drivers (13314-002)

Catalog Number

60028

Resources and downloads

Specifications