HUBBELL
Image of HBL2000B5IV Metal Raceway, 5' Base, HBL2000 Series, Ivory
Image of HBL2000B5IV Metal Raceway, 5' Base, HBL2000 Series, Ivory
Image of HBL2000B5IV Metal Raceway, 5' Base, HBL2000 Series, Ivory

Metal Raceway, 5' Base, HBL2000 Series, Ivory

Brand:

Bryant

Catalog ID:

HBL2000B5IV

Metal Raceway, 5' Base, HBL2000 Series, Ivory

  • Higher capacity power applications
  • Available in cover only or base and cover options
  • Cover is 0.040 Inch (1.016) thick which allows up to 600V AC

Product details

General

Catalog Number

HBL2000B5IV

Color

Ivory

Enclosure Type

NEMA 1 Rating

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL2000 Series

Material

Steel

Series

HBL2000

Specifications

  • Channel Area (sq. in.) - 0.89
  • Material - Galvanized Steel

Style

Single Channel

Type

Base Only

UPC

783585214016

Dimensions

Length

5 ft

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

50

Resources and downloads