HUBBELL
Image of HBL2000CIV Metal Raceway, 5' Cover, HBL2000 Series, Ivory
Image of HBL2000CIV Metal Raceway, 5' Cover, HBL2000 Series, Ivory
Image of HBL2000CIV Metal Raceway, 5' Cover, HBL2000 Series, Ivory

Metal Raceway, 5' Cover, HBL2000 Series, Ivory

Brand:

Catalog ID:

HBL2000CIV

Metal Raceway, 5' Cover, HBL2000 Series, Ivory

  • Higher capacity power applications
  • Available in cover only or base and cover options
  • Cover is 0.040 Inch (1.016) thick which allows up to 600V AC

Product details

General

Catalog Number

HBL2000CIV

Color

Ivory

Enclosure Type

NEMA 1 Rating

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL2000 Series

Material

Steel

Performance

Electrical - Rating - 300V Rated

Series

  • HBL2000
  • HBL2000A

Specifications

  • Channel Area (sq. in.) - 0.89
  • Cover Thickness - 0.025 in. (0.635)
  • Material - Galvanized Steel

Style

Single Channel

Type

Cover Only

UPC

783585214092

Dimensions

Length

5 ft

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

50

Resources and downloads