HUBBELL
Image of HBL2011IV Metal Raceway, 90 Degree Flat Elbow, HBL2000 Series, Ivory
Image of HBL2011IV Metal Raceway, 90 Degree Flat Elbow, HBL2000 Series, Ivory
Discontinued

Metal Raceway, 90 Degree Flat Elbow, HBL2000 Series, Ivory

Brand:

Catalog ID:

HBL2011IV

Metal Raceway, 90 Degree Flat Elbow, HBL2000 Series, Ivory

  • Ideal for high speed data cables
  • Used for Category 5, 5e, 6 and 6A applications

Product details

General

Catalog Number

HBL2011IV

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL2000 Series

Material

Steel

Series

  • HBL2000
  • HBL2000A
  • MetalPlugTrak

Specifications

  • Material - Galvanized Steel
  • Trak Fitting - Flat Elbow
  • Trak Item - Fittings

Style

Flat

Type

Elbows

UPC

783585214283

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10

Resources and downloads