HUBBELL
Image of HBL5748IVA Metal Raceway, Box, Standard Depth, HBL500/700/750 Series, Ivory
Image of HBL5748IVA Metal Raceway, Box, Standard Depth, HBL500/700/750 Series, Ivory
Image of HBL5748IVA Metal Raceway, Box, Standard Depth, HBL500/700/750 Series, Ivory
Image of HBL5748IVA Metal Raceway, Box, Standard Depth, HBL500/700/750 Series, Ivory

Metal Raceway, Box, Standard Depth, HBL500/700/750 Series, Ivory

Brand:

Bryant

Catalog ID:

HBL5748IVA

Metal Raceway, Box, Standard Depth, HBL500/700/750 Series, Ivory

  • Standard Depth
  • HBL500/700/750 Series
  • Ivory

Product details

General

Catalog Number

HBL5748IVA

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

Combination HBL500/HBL700/HBL750 Series

Number of Gang(s)

1-Gang

Series

  • HBL500
  • HBL700
  • HBL750

Style

Standard

Type

Boxes

UPC

783585423609

Logistics

Carton Quantity

5

Pallet Quantity

1470

Resources and downloads