HUBBELL
Image of HBL620C Metal Raceway, Cutter Replacement Blade, HBL2000 Series
Image of HBL620C Metal Raceway, Cutter Replacement Blade, HBL2000 Series

Metal Raceway, Cutter Replacement Blade, HBL2000 Series

Brand:

Bryant

Catalog ID:

HBL620C

Metal Raceway Cutter Replacement Blade, HBL2000 Series

  • Portable cutter for HBL2000 Series Raceway
  • Not for use with HBL2000A series

Product details

General

Catalog Number

HBL620C

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL2000 Series

Material

Steel

Series

HBL2000

Specifications

  • Accessories Series - HBL2000 Series
  • Metal Series - Tools & Accessories
  • Tool Item - Portable Cutter Replacement Blade

Style

Standard

Type

Raceway Cutter

UPC

783585217437

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

1

Resources and downloads