HUBBELL
Image of HBL7004IV Metal Raceway, Mounting Strap, HBL700 Series, Ivory
Image of HBL7004IV Metal Raceway, Mounting Strap, HBL700 Series, Ivory

Metal Raceway, Mounting Strap, HBL700 Series, Ivory

Brand:

Bryant

Catalog ID:

HBL7004IV

Metal Raceway Mounting Strap, HBL700 Series

  • For mounting Raceway to surface
  • Convert to one-hole by breaking off at score

Product details

General

Catalog Number

HBL7004IV

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL700 Series

Material

Steel

Series

HBL700

Style

Strap

Type

Miscellaneous Fittings

UPC

783585423876

Logistics

Carton Quantity

100

Pallet Quantity

63000

Resources and downloads