MY LISTS
HUBBELL
Image of  Meter Risers

Meter Risers

Brand: Continental Industries (CI)

Meter risers are used to transition from below ground polyethylene pipe to above ground metallic pipe. These risers are used for natural gas distribution, LPG and propane gas distribution, and yard gas systems

Adapter machined from solid bar stock - not welded. Casing is TIG welded to adapter which provides a stronger and higher quality weld joint. Casing wall thickness exceeds ASTM requirements. Every part is leak tested. Bending performed through roll bending as opposed to rotary bending.

  • Meter Risers are designed to join pipe meeting ASTM D2513
  • Category 1 mechanical joint
  • Pressure rating 125 psig
  • Rigid Anodeless meter risers meet ASTM F1973 “Standard Specification for Factory Assembled Anodeless Risers and Transition Fittings in Polyethylene (PE) Fuel Gas Distribution Systems”
  • Flex Risers meet ASTM F2509 “Standard Specification for Field-assembled Anodeless Riser Kits for Use on Outside Diameter Controlled Polyethylene Gas Distribution Pipe and Tubing”
  • No cathodic protection required
  • Size Range — ½” to 2”
  • Available with factory installed Con-Stab ID Seal® coupling
  • Meets NFPA 58 and NFPA 54
  • Third party tested to Uniform Plumbing Code (UPC) & CSA