HUBBELL
Image of HRCAP3 Mini-Quick Control Connectors, Receptacle Cap, Size 3
Image of HRCAP3 Mini-Quick Control Connectors, Receptacle Cap, Size 3
Discontinued

Mini-Quick Control Connectors, Receptacle Cap, Size 3

Brand:

Bryant

Catalog ID:

HRCAP3

Mini-Quick Control Connectors, Receptacle Cap, Size 3

  • Receptacle Cap
  • Size 3

Standard Product

Product details

General

Catalog Number

HRCAP3

Color

Metallic

Construction

Aluminum

EU RoHS Indicator

Yes

Item Type

Receptacle Accessories

Material

Aluminum

UPC

783585837055

Electrical Ratings

Voltage Rating

600V kV

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

50

Resources and downloads

Specifications