

Brand: Killark
Catalog ID: MOLB-8
A raised dome cover provides additional wiring room. Furnished with cover and gasket. Volume is 240 cu. in.
Application
Mogul fittings are normally used where the standard "O" Series conduit bodies do not offer a sufficient amount of wiring room. For right angle bends where splices, pulls, and taps are needed in a weather-proof chamber.
Catalog Number
MOLB-8
Color
Gray
Finish Type
Powder Epoxy Paint
Hub Pattern
LB
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Fittings
Series
Moguls Series
Type
Mogul Conduit Body With Cover & Gasket
UPC
783936410135
Dimensions
23 in x 8.875 in x 5 in
Gross Weight with Packaging
11.24
Height
5 in
Hub Size
3"
Length
23 in
Width
8.875 in
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
Hub Pattern
LB