HUBBELL
N1 Hanger (Hinged-Cover/Screw-Cover Wireway) 12X12
Image of BH1212 N1 Hanger (Hinged-Cover/Screw-Cover Wireway) 12X12
*Representative image
Image of BH1212 N1 Hanger (Hinged-Cover/Screw-Cover Wireway) 12X12

N1 Hanger (Hinged-Cover/Screw-Cover Wireway) 12X12

Brand: Wiegmann

Catalog ID: BH1212

N1 Hanger (Hinged-Cover/Screw-Cover Wireway) 12X12 Carbon Steel - Gray

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

Carbon steel bracket hanger fitting.

General

Accessory Type

Hanger

Application

For use with HS and S Series wireway.

Catalog Number

BH1212

Color

Ansi-61 Gray Textured

Cover Type

Hinged/Screw Cover

Finish Type

Polyester Powder

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Type

Accessory

UPC

786725395156

Dimensions

Actual Length

1 in

Depth

1 in

Height

14 in

Weight

7.17 lb

Width

14 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

6

Pallet Quantity

1