HUBBELL
N12 Single Door Wall-Mount 72X36X12 Carbon Steel - Gray
Image of N12723612 N12 Single Door Wall-Mount 72X36X12 Carbon Steel - Gray
*Representative image
Image of N12723612 N12 Single Door Wall-Mount 72X36X12 Carbon Steel - Gray

N12 Single Door Wall-Mount 72X36X12 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: N12723612

N12 Single Door Wall-Mount 72X36X12 Carbon Steel - Gray

Intended for use in housing electrical and electronic controls, instruments, components and associated wiring, these enclosures incorporate hinged doors which provide convenient access. Designed for indoor use in protecting components from dust, dirt, oil and water.

  • Intended for use in housing electrical and electronic controls, instruments, components and associated wiring, these enclosures incorporate hinged doors which provide convenient access
  • Designed for indoor use in protecting components from dust, dirt, oil and water.

General

Application

Intended for use in housing electrical and electronic controls, instruments, components, and associated wiring, these enclosures incorporate hinged doors which provide convenient access. Designed for indoor use in protecting components from dust, dirt, oi

Catalog Number

N12723612

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Cover Type

Door

Finish Type

Textured

Latches Type

3 Point Keylocking-Padlocking Combo

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

  • External Mounting Feet
  • External Mounting Feet

Number of Doors (Fixed)

1

Type

Enclosure

UPC

786725345878

Dimensions

Depth

12 in

Height

72 in

Weight

215 lb

Width

36 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

12

UL Listed

Yes

Configuration

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1