HUBBELL
N3R Screw-Cover Wall-Mount 12X18X6 Carbon Steel - Gray
Image of RSC121806 N3R Screw-Cover Wall-Mount 12X18X6 Carbon Steel - Gray
*Representative image
Image of RSC121806 N3R Screw-Cover Wall-Mount 12X18X6 Carbon Steel - Gray
Image of RSC121806 N3R Screw-Cover Wall-Mount 12X18X6 Carbon Steel - Gray
Image of RSC121806 N3R Screw-Cover Wall-Mount 12X18X6 Carbon Steel - Gray
Image of RSC121806 N3R Screw-Cover Wall-Mount 12X18X6 Carbon Steel - Gray

N3R Screw-Cover Wall-Mount 12X18X6 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: RSC121806

N3R Screw-Cover Wall-Mount 12X18X6 Carbon Steel - Gray

Designed for use as wiring boxes and junction boxes. Provides protection in outdoor applications against rain, sleet, and snow or indoors against dripping water.

  • Bodies and doors fabricated from 16 gauge carbon steel
  • Drop shield top and smooth seamless sides and front
  • Knockouts are standard on bottom
  • A slip-on reversible cover is securely fastened with screws located along bottom edge
  • No gasketing is required
  • Hasp for padlocking or meter seal is provided

General

Application

Designed for use as wiring boxes and junction boxes. Provide protection in outdoor applications against rain, sleet, and snow, or indoors against dripping water.

Catalog Number

RSC121806

Color

Ansi-61 Gray Textured

Construction

Spot Welded

Cover Type

Screw Cover

Finish Type

Textured

Knockouts

Yes

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

  • Embossed Mounting Holes
  • Embossed Mounting Holes

Type

Enclosure

UPC

786725402656

Dimensions

Cubic Capacity

1296 cu.in

Depth

6 in

Height

18 in

Weight

15.67 lb

Width

12 in

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

3R

UL Listed

Yes

Configuration

Knockouts

Yes

Logistics

Carton Quantity

3

Pallet Quantity

36