

Brand: Wiegmann
Catalog ID: SSN4X483712
Provides protection for equipment in highley corrosive environments. For use in indoor and outdoor settings. Areas that are hosed down, frequently wet or have constant exposure to water, other liquids or contaminants. Punching in right flange to house the following disconnect operating handles: Allen-Bradley Bulletin 1494V, ABB, Cutler-Hammer/Westinghouse Type C361 and Type C371, General Electric Type STDA and Spectra Flex, I-T-E Max-Flex, and Square D Class Class 9422 variable depth and cable mechanisms.
Application
These general purpose disconnect enclosures accept major brand disconnect switches and circuit breakers.
Catalog Number
SSN4X483712
Construction
Continuously Welded Seams
Finish Type
Smooth Grained
Latches Type
Clamps
Listings
UL, CSA
Material
Stainless Steel
Mounting Type
Number of Doors (Fixed)
1
Type
Enclosure
UPC
786725369850
Actual Depth
12.13 in
Actual Width
37.38 in
Cubic Capacity
21312 cu.in
Depth
12 in
Height
48 in
Weight
157 lb
Width
37 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes
Number of Doors (Fixed)
1
Carton Quantity
1