




Brand: Wiegmann
Catalog ID: RSC182406NKSS
Designed for use as wiring boxes and junction boxes. Provide protection in outdoor applications against rain, sleet, and snow, or indoors against dripping water. Can also be used in corrosive environments.
Catalog Number
RSC182406NKSS
Construction
Continuously Welded Seams
Cover Type
Screw Cover
Knockouts
No
Material
Stainless Steel
Mounting Type
Series
RSC-NKSS Series
Type
Enclosure
UPC
786725887958
Cubic Capacity
2592 cu.in
Depth
6 in
Height
24 in
Weight
31 lb
Width
18 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
3RX
Knockouts
No
Carton Quantity
1
Pallet Quantity
1