

Brand: Wiegmann
Catalog ID: RSC363610NK
Designed for use as a wiring or junction box. Provides protection in outdoor applications agianst rain, sleet and snow or indoors against dripping water.
Catalog Number
RSC363610NK
Color
Gray
Cover Type
Screw Cover
Finish Type
Polyester Powder
Material
Carbon Steel
Mounting Type
Series
RSC Series
Type
Enclosure
UPC
786725883929
Actual Depth
10.07 in
Actual Height
36.13 in
Actual Width
36.19 in
Cubic Capacity
12960 cu.in
Depth
10 in
Height
36 in
Weight
55 lb
Width
36 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1, 3R
Carton Quantity
1