HUBBELL
UD_View_B_image
UD_View_B_image

Nest U Die, 350 kcmil, Index 18

Brand:

Burndy

Catalog ID:

U31D1

Nest U Die, 350 kcmil, Index 18.

Product details

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U31D1

Crimp Force Capacity

12 ton

Die Index

18

Die Type

U Die

Type

Die

UPC

781810008102

UPC 12 Digit

7818100081022

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings