HUBBELL
U28RT_Photo_ColorRGB
U28RT_Photo_ColorRGB

Nest U Die, Index 25

Brand:

Burndy

Catalog ID:

U25C

Nest U Die, Index 25.

Product details

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U25C

Crimp Force Capacity

12 ton

Die Index

25

Die Type

U Die

Type

Die

UPC

781810310236

UPC 12 Digit

7818103102366

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads