HUBBELL
Image of NSODM8C6 Net Select, Module, Cat6, 8-Port Data
Image of NSODM8C6 Net Select, Module, Cat6, 8-Port Data
Image of NSODM8C6 Net Select, Module, Cat6, 8-Port Data

Net Select, Module, Cat6, 8-Port Data

Brand:

Bryant

Catalog ID:

NSODM8C6

Net Select, Module, Cat6, 8-Port Data

  • Meets FCC Part 68 standard
  • All data and phone modules 568A wired
  • Made of High impact plastic resistant material

Product details

General

Application

Data

Catalog Number

NSODM8C6

Contact

Phosphor Bronze

Enclosure Type

Integral

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Cat6 8-Port Data

Material - Mounting Hardware

Screw Mounting

Specifications

  • Dimensions - 6.47 in. W x 2.95 in. H
  • Material - High impact plastic

Style

Data

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Data

UPC

883778502965

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-In

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Certifications And Compliance

Industry Standard(s)

  • Meets FCC Part 68 Standard
  • RoHS Compliant
  • UL and cUL Listed

Logistics

Carton Quantity

10

Pallet Quantity

1000

Resources and downloads