HUBBELL
Image of NSOVAMP Net Select, Module, Video Amp, Fixed 10dB
Image of NSOVAMP Net Select, Module, Video Amp, Fixed 10dB
Image of NSOVAMP Net Select, Module, Video Amp, Fixed 10dB
Discontinued

Net Select, Module, Video Amp, Fixed 10dB

Brand:

Bryant

Catalog ID:

NSOVAMP

Net Select, Module, Video Amp, Fixed 10dB

  • Made of High impact plastic resistant material
  • Pre-mounted push pins snap the module quickly into place

Standard Product

Product details

General

Application

Video

Catalog Number

NSOVAMP

Contact

Phosphor Bronze

Enclosure Type

Integral

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Fixed 10dB Video Amp, 125V

Material - Mounting Hardware

Screw Mounting

Specifications

  • Dimensions - 6.47 in. W x 2.95 in. H
  • Material - High impact plastic

Style

Video

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Video

UPC

883778500336

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-In

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed

Logistics

Carton Quantity

10

Resources and downloads