HUBBELL
Image of NSOBOX14B netSELECT Cabinet, 14" H, Without Cover
Image of NSOBOX14B netSELECT Cabinet, 14" H, Without Cover
Image of NSOBOX14B netSELECT Cabinet, 14" H, Without Cover
Discontinued

netSELECT Cabinet, 14" H, Without Cover

Brand:

Bryant

Catalog ID:

NSOBOX14B

netSELECT Cabinet, 14" H, Without Cover

  • Flush or surface mount enclosure
  • Integral trim ring hides rough-in hole in sheet rock
  • Hinged cover can be mounted to swing from either side

Product details

General

Catalog Number

NSOBOX14B

EU RoHS Indicator

Yes

Item Type

Small Network Enclosure

Size

14"

Specifications

  • Depth - 3.96” (101)
  • Finish - White, powder coat
  • Height - 14.00” (356)
  • Material - 20-18 gauge steel
  • No. of Module - 5
  • Width - 14.38” (365)

Type

Network Enclosures

UPC

883778503139

Dimensions

Thickness

0.0781

Width

16.2 in

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed

Logistics

Carton Quantity

4

Resources and downloads

Specifications