




Brand: Hubbell Premise Wiring
Catalog ID: HLS1006B
Catalog Number
HLS1006B
Color
Black
Item Type
Modular SystemEasily Configured
Material
10 ft
Performance
- Weight Capacity - 45 lbs/ft
Specifications
UPC
662620819488
Length
120 in
Running Space
Stringer Dimensions: .375" W x 1.5" H in
Width
6 in
Buy America(n) Qualified
Contact Manufacturer
Nema Rating
Heavy Duty
Performance
- Weight Capacity - 45 lbs/ft
Carton Quantity
1