

Brand: Killark
Catalog ID: NV2FG13BSG
The NV2 Series Non-Metallic utility light is designed for uses with Incandescent or Quad-Pin Compact Fluorescent lamps. The fixtures are molded from a glass-filled thermoset polyester for high strength housing suitable for hazardous locations.
Catalog Number
NV2FG13BSG
Finish Type
Powder Epoxy Paint
Lamp Type
Bi Pin
Light Source
Material
Polyester, Fiberglass Reinforced
Mounting Type
Optic Type
Glass Globe - Clear
Product Family
Lighting
Series
NV Series
UPC
783936050669
Hub Size
3/4"
Frequency Rating
50/60 Hz
Voltage Rating
120-277 VAC
Wattage
13 W
Buy America(n) Qualified
Contact Manufacturer
Hazardous Rating(s)