HUBBELL
Image of NV2MG NV2MG - NV2 Series Ceiling Mount Splice Box - M20 - Gray
Image of NV2MG NV2MG - NV2 Series Ceiling Mount Splice Box - M20 - Gray

NV2MG - NV2 Series Ceiling Mount Splice Box - M20 - Gray

Brand: Killark

Catalog ID: NV2MG

NV2 Series Ceiling Mount Splice Box - M20 - Gray

The NV2 Series Non-Metallic utility light is designed for uses with Incandescent or Quad-Pin Compact Fluorescent lamps. The fixtures are molded from a glass-filled thermoset polyester for high strength housing suitable for hazardous locations.

General

Catalog Number

NV2MG

Finish Type

Powder Epoxy Paint

Material

Polyester, Fiberglass Reinforced

Mounting Type

  • Ceiling
  • Ceiling

Product Family

Lighting

Series

NV Series

UPC

783936009568

Dimensions

Hub Size

M20

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer