HUBBELL
Image of MSCUM Occupancy Sensing Products, Control Unit, 20A120/277V AC, Manual On Version
Image of MSCUM Occupancy Sensing Products, Control Unit, 20A120/277V AC, Manual On Version

Occupancy Sensing Products, Control Unit, 20A120/277V AC, Manual On Version

Brand:

Bryant

Catalog ID:

MSCUM

Occupancy Sensing Products, Control Unit, 20A120/277V AC, Manual On Version

  • 20A120/277V AC
  • Manual On Version

Product details

General

Catalog Number

MSCUM

Color

Black

Series

  • Dual
  • Ultrasonic
  • Passive Infrared

Style

Control Units

Type

Accessories

UPC

781786195264

Electrical Ratings

Voltage Rating

24 VDC

Voltage Rating Description

24V DC

Logistics

Carton Quantity

36

Resources and downloads